MegaMod / MI-MegaMod DC-DC Converters Configurator
Enter your requirements below:
Input Voltage (10-400 Vdc):
Number of Outputs (1 – 3): One Output Two Outputs Three Outputs
Output Voltage (1 – 95 Vdc):
Output Power (W or A):
Operating Temperature:
Is RoHS required? Yes    No   
Data Sheet:
MegaMod Family Data Sheet
MI-MegaMod Family Data Sheet
Design Guide & Applications Manual

1-Up Dimensions

Half Size:
2.58 x 2.5 x 0.62 in
(65,5 x 63,5 x 15.7 mm)
Full Size:
4.9 x 2.5 x 0.62 in
(124,4 x 63,5 x 15.7 mm)

2-Up Dimensions

Half Size:
2.58 x 4.9 x 0.62 in
(65,5 x 124,4 x 15.7 mm)
Full Size:
4.9 x 4.9 x 0.62 in
(124,4 x 124,4 x 15.7 mm)

3-Up Dimensions

Half Size:
2.58 x 7.3 x 0.62 in
(65,5 x 185.4 x 15.7 mm)
Full Size:
4.9 x 7.3 x 0.62 in
(124,4 x 185.4 x 15.7 mm)