FlatPAC Power System Configurator
Enter your requirements below:
Input Voltage: 115/230 Vac Autoranging
Number of Outputs (1 – 3): One Output Two Outputs Three Outputs
Output Voltage (2 – 95 Vdc):
Output Power (W or A):
Operating Temperature:
Is RoHS required? Yes    No   
Data Sheet: FlatPAC Data Sheet

1-Up Dimensions

Includes one internal
DC-DC module:
9.25 x 2.5 x 1.37 in
(235 x 63,5 x 34,8 mm)

2-Up Dimensions

Includes two internal
DC-DC modules:
9.25 x 4.9 x 1.37 in
(235 x 124,5 x 34,8 mm)

3-Up Dimensions

Includes three internal
DC-DC modules:
9.25 x 7.4 x 1.37 in
(235 x 188 x 34,8 mm)