VI-200/J00 / MI-200/J00 DC-DC Converters Configurator
Enter your requirements below:
Input Voltage (10-400 Vdc):
Output Voltage (1-95 Vdc):
Output Power (25-200W):
Operating Temperature:
Is RoHS required? Yes    No   

Data Sheets:
VI-200 / VE-200 Family Data Sheet MI-200 Family Data Sheet
VI-J00 / VE-J00 Family Data Sheet MI-J00 Family Data Sheet
Design Guide & Applications Manual
Full-brick VI-200 DC-DC Converter Module

Full-Size:
4.6 x 2.4 x 0.5 in
(116,9 x 61,0 x 12,7 mm)
Output-Power:
50 - 200 W

Half-brick VI-J00 DC-DC Converter Module

Half-Size:
2.28 x 2.4 x 0.5 in
(57,9 x 61,0 x 12,7 mm)
Output-Power:
25 - 100 W

Packaging Options:
(Adjustments to the part #)

Booster Change "VI-2" to "VI-B"
(instead of a Driver module (VI-200))
SlimMod Add "-S" to the end of the part number
BusMod Add "-B1" to the end of the part number
FinMod
(add one of the following to the end of the part number)
  Add "-F1": For longitudinal, 0.25 inch fins
Add "-F2": For longitudinal, 0.5 inch fins
Add "-F3": For transverse, 0.25 inch fins
Add "-F4": For transverse, 0.5 inch fins