ComPAC / MI-ComPAC Power System Configurator
Enter your requirements below:
Input Voltage (24, 48, 300 Vdc):
Number of Outputs (1 – 3): One Output Two Outputs Three Outputs
Output Voltage (2 – 95 Vdc):
Output Power (W or A):
Operating Temperature:
Is RoHS required? Yes    No   
Data Sheet: ComPAC Data Sheet

1-Up Dimensions

Includes one internal
DC-DC module:
8.6 x 2.5 x 0.99 in
(218,4 x 63,5 x 25,1 mm)

2-Up Dimensions

Includes two internal
DC-DC modules:
8.6 x 4.9 x 0.99 in
(218,4 x 124,5 x 25,1 mm)

3-Up Dimensions

Includes three internal
DC-DC modules:
8.6 x 7.3 x 0.99 in
(218,4 x 185,4 x 25,1 mm)