ComPAC / MI-ComPAC Configurator
Enter your requirements below:
Input Voltage (24, 48, 300 Vdc):
Number of Outputs (1 – 3): One Output Two Outputs Three Outputs
Output Voltage (2 – 95 Vdc):
Output Power (W or A):
Operating Temperature:
Is RoHS required? Yes    No   
Configure

1-Up Dimensions

Includes one internal DC-DC module:
8.6 x 2.5 x 0.99 in
(218,4 x 63,5 x 25,1 mm)

2-Up Dimensions

Includes two internal DC-DC modules:
8.6 x 4.9 x 0.99 in
(218,4 x 124,5 x 25,1 mm)

3-Up Dimensions

Includes three internal DC-DC modules:
8.6 x 7.3 x 0.99 in
(218,4 x 185,4 x 25,1 mm)


 
Vicor's PowerBench - Configuration Tools
Vicor's Module & Power Supply Design
& Selection Tools
Go to PowerBench 

PowerBench Demo

Watch a quick
demo on this
configurator tool.

Play It Now

My Designs
Resources for this Product
Sales & Tech Support
Additional Information