Part Number Search
Site Search
FlatPAC – 50-600 Watt Power System
Vicor Flatpac - 50-600 Watt Power System
PowerBench Tool Demo

Watch a quick demo on how to configure these products using Vicor's powerful PowerBench Tool.

Watch Demo

Input Voltages: 115/230 Vac, autoranging
Output Voltages: 2 – 95 Vdc
Output Power: Up to 600 W
Dimensions: See mechanical drawing on datasheet
  • Single, dual, or triple outputs
  • Microprocessor-controlled front end
  • FCC Part 15, Class B, EN55022, Class B
  • 40 ms hold up
  • Module disable
  • BUS OK and AC OK
  • Finned or conduction-cooled package
  • 22 Standard output voltages from 2 – 95 Vdc
  • Low-noise ZCS / ZVS power topology
  • Transient surge: EN61000-4-5
  • Conduction-cooled models available
  • Custom output voltages also available
  • BatMod current-source option available
  • Overvoltage protection and thermal shutdown

The FlatPAC is a complete, low-profile, agency-approved switching power supply. It combines Vicor’s VI-200 series of DC-DC converters and front-end subassemblies to provide from 50 to 600 W of output power from one to
three outputs.

The FlatPAC design provides rapid turnaround on standard models. The FlatPAC is available with BatMod current source module. Call factory for special requirements.

Vicor's PowerBench - Configuration Tools

Specify, Configure, Find or Customize
your Power Solution
Vicor Module & Power Supply Design
& Selection Tools

Go to PowerBench   

Sales & Technical Support
Additional Information